IESNA:LM-63-2002
[TEST]P947663
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11359
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1244.4 1359.2 1484 1616.6 1731.3 1827.4 1900.3 1943 1950 1929
1907.3 1905.8 1918.9 1947.6 2015.1 2183.3 2601.2 3228.5 3787.5 4217
4547.3 4859 5140.4 5404.8 5582.4 5326.5 4311.6 3016 2085.6 1402.6
591.6 187.6 89.2 38.8 12.4 0 0
1244.4 1361.5 1493.3 1621.2 1736.7 1832.9 1910.4 1953.1 1959.3 1940.6
1916.6 1915.8 1925.9 1955.4 2024.4 2156.2 2515.9 3127.7 3751 4196.1
4539.5 4885.3 5149.7 5408.7 5600.2 5435.1 4495.4 3209.9 2185.7 1454.5
629.6 203.9 103.9 45.7 16.3 0 0
1244.4 1359.9 1487.9 1611.1 1721.2 1812.7 1883.3 1927.5 1932.1 1915.8
1898 1894.9 1905.8 1935.2 2001.1 2124.4 2416.7 2968 3588.2 4070.5
4427.1 4802.4 5158.3 5484.7 5760.7 5839.8 5207.1 4051.9 2733.8 1775.5
821.8 324.1 182.2 100.8 46.5 15.5 0
1244.4 1350.6 1469.2 1587.1 1686.3 1770.9 1838.3 1873.2 1884.8 1877.8
1864.7 1863.1 1872.4 1886.4 1925.1 2003.4 2136.8 2443.8 2968 3569.6
4104.6 4601.6 5108.6 5586.2 6042.9 6399.6 6640.7 6660.1 6242.9 4952.8
2783.4 996.3 400.1 214 98.5 22.5 0
1244.4 1335.1 1439.8 1547.6 1641.4 1721.2 1784.8 1827.4 1846.8 1851.5
1850.7 1855.4 1868.5 1880.9 1905.8 1962.4 2061.6 2211.2 2491.1 2964.1
3582 4241.8 4905.5 5596.3 6166.2 6704.3 7232.3 7822.3 8282.1 7944
6284.8 3461.8 1362.3 609.4 257.4 26.4 0
1244.4 1326.6 1418.9 1511.9 1597.2 1675.5 1739.1 1788.7 1815.8 1835.2
1849.2 1871.6 1905.8 1932.9 1958.5 1998.8 2084.9 2222.9 2433.8 2691.9
3072.6 3571.2 4138.7 4748.1 5376.9 6073.9 6852.4 7766.5 9025.6 9773.8
8941.9 6721.3 3655.7 1304.1 324.1 18.6 0
1244.4 1321.9 1412.6 1506.5 1589.4 1667.7 1735.2 1784 1813.5 1832.1
1851.5 1874 1906.5 1935.2 1965.5 2010.4 2094.2 2229.8 2442.3 2716
3081.2 3569.6 4124 4721 5362.2 6066.9 6862.4 7824.6 9024.1 9728.8
8820.1 6592.6 3637.8 1330.5 320.2 20.9 0
1244.4 1306.4 1380.9 1462.3 1540.6 1616.6 1684.8 1742.2 1783.3 1815
1848.4 1888.7 1932.9 1970.1 2006.6 2058.5 2142.2 2271.7 2464 2726.1
3059.4 3467.3 3956.5 4520.2 5157.5 5874.7 6657.7 7503.6 8542.6 9336.5
8251 5152.8 2337.6 795.5 189.2 16.3 0
1244.4 1296.3 1352.2 1416.5 1486.3 1556.9 1626.6 1687.9 1743.7 1792.6
1843.7 1892.6 1939.1 1980.2 2026.7 2094.2 2191.1 2340.7 2565.6 2872.6
3278.9 3763.4 4325.6 4939.6 5564.5 6222 6897.3 7614.5 8327.8 8568.2
7613 5102.4 2195 658.3 265.2 73.7 0
1244.4 1278.5 1318.8 1365.4 1423.5 1487.1 1549.1 1613.5 1672.4 1732.1
1792.6 1847.6 1894.1 1943.7 1996.5 2059.3 2157 2313.6 2555.5 2908.3
3367.3 3896.8 4463.6 5038.1 5610.3 6184.8 6776.4 7343.1 7601.3 7109
5597.9 2808.2 758.3 287.6 156.6 43.4 0
1244.4 1259.9 1280.1 1312.6 1356 1403.3 1459.9 1515 1574.7 1630.5
1695.6 1758.4 1820.5 1885.6 1953.1 2033.7 2144.6 2316.7 2575.6 2962.5
3470.4 4072.8 4654.3 5155.2 5588.6 5998.7 6332.1 6411.2 6008 4908.6
3062.5 1119.6 224.8 69 24 8.5 0
1244.4 1250.6 1259.1 1283.9 1319.6 1359.2 1406.4 1455.3 1508 1564.6
1625.1 1687.1 1755.3 1825.1 1902.7 1995.7 2117.4 2296.5 2547.7 2892
3353.3 3888.3 4379.1 4684.5 4824.9 4850.5 4746.6 4417.8 3815.4 2925.3
1722 586.1 133.4 38 10.9 4.7 0
1244.4 1238.2 1239 1252.2 1276.2 1305.7 1341.3 1379.3 1417.3 1453
1492.5 1528.9 1571.6 1612.7 1657.7 1711.9 1791.8 1917.4 2115.9 2405.1
2776.5 3153.3 3413 3449.4 3241.6 2855.5 2303.5 1617.3 921.9 421.8
180.7 68.2 25.6 10.1 4.7 0.8 0
1244.4 1216.5 1200.2 1190.9 1183.2 1169.2 1145.2 1107.2 1056.8 997.1
928.8 856.7 784.6 720.3 670.7 634.2 607.9 597.8 649.7 769.9
903.3 1012.6 1006.4 829.6 581.5 387.7 268.3 186.9 124.8 77.5
48.8 31 15.5 6.2 1.6 0 0
1244.4 1196.3 1159.1 1112.6 1045.9 963 865.3 755.9 639.6 525.7
442.7 399.3 390 393.9 407 418.7 428 428.8 418.7 397.7
374.5 351.2 326.4 299.3 263.6 219.4 171.3 123.3 92.3 67.5
43.4 25.6 10.1 3.9 1.6 0 0
1244.4 1178.5 1111.8 1022.7 900.2 766 625.7 501.6 430.3 406.3
393.9 383 374.5 366 361.3 358.2 354.3 345.8 327.2 300.1
272.9 245.8 219.4 189.2 158.9 132.6 113.2 96.1 76 51.9
26.4 13.2 6.2 2.3 0 0 0
1244.4 1160.7 1066.9 924.2 766 605.5 479.2 431.1 417.1 405.5
393.9 382.2 370.6 359 341.9 322.5 300.1 273.7 245 217.1
190.7 167.5 148.9 134.1 120.2 107 93 73.7 50.4 34.1
22.5 12.4 5.4 2.3 0 0 0
1244.4 1149.8 1021.9 855.2 667.6 509.4 445 431.9 419.5 406.3
395.4 382.2 368.3 351.2 329.5 302.4 272.9 242.7 210.9 179.9
154.3 138 126.4 115.5 103.9 92.3 79.1 62.8 49.6 39.5
28.7 18.6 6.2 0.8 0 0 0
1244.4 1134.3 978.5 780.8 586.9 472.2 446.6 434.2 421.8 408.6
397 384.6 369.8 349.7 322.5 293.8 259 224.1 186.1 158.9
141.1 130.3 121.7 112.4 102.3 89.9 74.4 61.3 51.2 40.3
29.5 18.6 5.4 0 0 0 0
1244.4 1132.8 964.5 752.1 555.9 467.5 451.2 438.1 424.9 412.5
400.1 386.1 371.4 349.7 323.3 288.4 248.9 209.3 176.8 152
136.5 126.4 117.1 107 95.4 80.6 64.4 53.5 43.4 33.3
22.5 12.4 3.1 0 0 0 0
1244.4 1132.8 954.4 736.6 542.7 467.5 454.3 441.2 426.4 412.5
400.1 386.9 372.2 352.8 328 293.8 252 210.1 174.4 148.1
132.6 123.3 114 103.1 89.9 71.3 55 45.7 37.2 27.9
17.8 7 0.8 0 0 0 0
1244.4 1136.6 959.1 738.9 542.7 467.5 454.3 441.2 427.2 414
400.8 387.7 373.7 355.1 330.3 292.3 250.4 207 171.3 145.8
131.8 122.5 112.4 102.3 88.4 66.7 51.9 43.4 34.1 24.8
15.5 5.4 0 0 0 0 0
